not for new design
RoHS Compliant
Lead-free

TLE42764E V50

The TLE42764E V50 is a monolithic integrated low dropout voltage regulator for load currents up to 400 mA.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE42764E V50
TLE42764E V50
ea.

Product details

  • Accuracy
    2 %
  • Base Product
    TLE42764
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 40 V
  • Output Current max
    400 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    100 µA
  • Regulator Type
    General Purpose
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No
OPN
TLE42764EV50XUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The device is designed for the harsh environment of automotive applications.

Features

  • Very Low Current Consumption
  • Adjustable and 5 V Fixed Output Voltage ±2%
  • Output Current up to 400 mA
  • Enable Input
  • Very Low Dropout Voltage
  • Output Current Limitation
  • Over temperature Shutdown
  • Reverse Polarity Protection
  • Wide Temperature Range From -40 °C up to 150 °C
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Robust protection features
  • Wide input operation and temperature range

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }